ACP-22-06-G-01.00-S-S-M-2 - AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 22 mm Shell

Features

  • 1.00 mm or 1.50 mm diameter pins available

  • Dust caps DCA-ACP-22-X-X

  • Field application kits available

  • Four keying options

  • Metal or plastic shell

  • RF lines available

  • Standard 16 or 24 AWG wires

  • Up to 8.3A

Online Pricing is not available for this part.
Mates and Related Components

Related Components

ACP-12 Series Thumbnail Image
ACP-12

AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 12 mm Shell

ACP-16 Series Thumbnail Image
ACP-16

AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 16 mm Shell

Mating Connectors

ACR-22 Series Thumbnail Image
ACR-22

AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 22 mm Shell

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Beryllium, Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
PFAS Contains FEP and PTFE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.