ACPK-12-01-H-S-P-1 AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 12 mm Shell, Field Termination Kit

Features

  • 0.50 mm or 1.00 mm diameter pins available

  • Accepts 20–30 AWG wires

  • Dust caps DCA-ACP-12-X-X

  • Four keying options

  • Insertion tool available

  • Metal or plastic shell

  • Up to 5.0A

Online Pricing is not available for this part.
Part-specific Documents
Mates and Related Components

Related Components

ACPK-16 Series Thumbnail Image
ACPK-16

AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 16 mm Shell, Field Termination Kit

ACPK-22 Series Thumbnail Image
ACPK-22

AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 22 mm Shell, Field Termination Kit

Mating Connectors

ACR-12 Series Thumbnail Image
ACR-12

AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 12 mm Shell

ACRK-12 Series Thumbnail Image
ACRK-12

AccliMate™ IP68 Sealed Circular Receptacle Panel Assembly, 12 mm Shell, Field Termination Kit

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69.40
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Antimony, Beryllium, Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.