ACPK-12-05-G-T-M-2 AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 12 mm Shell, Field Termination Kit
Features
0.50 mm or 1.00 mm diameter pins available
Accepts 20–30 AWG wires
Dust caps DCA-ACP-12-X-X
Four keying options
Insertion tool available
Metal or plastic shell
Up to 5.0A
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
| Packaging Type: KIT PACKAGING |