ACPK-16-01-G-S-M-1 AccliMate™ IP68 Sealed Circular Plug Cable Assembly, 16 mm Shell, Field Termination Kit
Features
0.50 mm, 1.00 mm and 1.50 mm diameter pins available
Accepts 14–30 AWG wires
Dust caps DCA-ACP-16-X-X
Four keying options
Insertion tool available
Metal or plastic shell
RF lines available
Up to 11.6A
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
| ACPK-16-01-H-S-M-1 | 0 | KIT PACKAGING | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: KIT PACKAGING |