ACRK-12-02-H-S-C-M-3 - AccliMate™ IP68 Sealed Circular Receptacle Panel Assembly, 12 mm Shell, Field Termination Kit
Features
0.50 mm or 1.00 mm diameter pins available
Accepts 20–30 AWG wires
Dust caps DCA-ACR-12-X-X
Insertion tool available
Metal or plastic shell
PCB tail option available
Up to 5.0A
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
| ACRK-12-02-G-S-C-M-3 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |