ACRK-22-05-G-T-C-P-2 - AccliMate™ IP68 Sealed Circular Receptacle Panel Assembly, 22 mm Shell, Field Termination Kit
Features
1.00 mm or 1.50 mm diameter pins available
Accepts 14–24 AWG wires
Dust caps DCA-ACR-22-X-X
Insertion tool available
Metal or plastic shell
PCB tail option available
RF lines available
Up to 8.3A
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
| Packaging Type: KIT PACKAGING |