AL071 - IN DEVELOPMENT - 71 GHz, Nitrowave® Armored High-Performance Microwave Cable Assembly

Features

  • Frequency Range: DC to 71 GHz

  • AL071 end 2 option: 1.85 mm

  • Outer Diameter: 0.207”

  • Armored design for crush, abrasion, kink, and torque resistance with enhanced tensile strength

  • Optimized coaxial structure using Nitrowave® cable technology

  • Dynamic Performance Layer (DPL) improves stability resulting in more accurate, dependable performance

  • Improved process controls

  • Consistent contact resistance between layers

IN DEVELOPMENT - 71 GHz, Nitrowave® Armored High-Performance Microwave Cable Assembly
Mates and Related Components

Mating Connectors

Samtec's 50 Ohm 1.85 mm Jack, 30 Degree Angled Launch Compression Mount
185-AL

50 Ohm 1.85 mm Jack, 30 Degree Angled Launch Compression Mount

185 cm rf connector
185-CM

50 Ohm 1.85 mm Jack, Vertical Compression Mount

50 Ohm 1.85 mm Jack, Edge Launch Compression Mount
185-EL

50 Ohm 1.85 mm Jack, Edge Launch Compression Mount

1.85 mm Jack, Edge Launch Wide Body Compression Mount
185-ELW

50 Ohm 1.85 mm Jack, Edge Launch Wide Body Compression Mount

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.