ARC6-08-03.0-LU-LU-3R-1 - AcceleRate® Slim Cable Assembly, 0.635 mm Pitch
The ARC6 is a slim cable assembly using Samtec’s Eye Speed® ultra low skew twinax cable for 64 Gbps PAM4 (32 Gbps NRZ) performance and PCIe® 6.0/CXL® 3.2 capable.
Features
High-density 2-row design
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
0.635 mm pitch
8, 16 and 24 differential pairs; 13, 25 and 37 single-ended positions per row
34 AWG, 100 Ω Eye Speed® and 92 Ω Thinax™ ultra low skew twinax cable available
34 AWG, 50 Ω ThinSE™ micro coax cable with a .024” (0.61 mm) outer diameter; 5 Gbps NRZ
Mixed differential pair and single-ended signaling available
Rugged metal latching system
“Reversed Polarity” pinout option for reduced Far-End Crosstalk
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 |
| Price | $36.225 | $35.133 | $34.083 | $33.054 | $32.067 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ARC6-08-04.0-LU-LU-3R-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARC6-08-06.0-LU-LU-3R-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARC6-08-08.0-LU-LU-3R-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARC6-08-09.1-LU-LU-3R-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARC6-08-10.0-LU-LU-3R-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARC6-08-12.0-LU-LU-3R-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARC6-08-38.0-LU-LU-3R-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARC6-08-60.0-LU-LU-3R-1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| ARC6-08-60.3-LU-LU-3R-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
