ARC6-08-04.0-LU-LU-3-3 AcceleRate® Slim Cable Assembly, 0.635 mm Pitch

The ARC6 is a slim cable assembly using Samtec’s Eye Speed® ultra low skew twinax cable for 64 Gbps PAM4 (32 Gbps NRZ) performance and PCIe® 6.0/CXL® 3.2 capable.

Features

OEM Pricing
Breaks 1 10 25 50 100
Price $31.255 $30.315 $29.405 $28.523 $27.669
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Evaluation and Development Kits
AcceleRate® Flyover® SI Evaluation Kits

REF-203425-X.XX-XX

Company: Samtec

As data rates increase, trace length on PCBs decrease. Samtec's high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The AcceleRate® Flyover® SI Evaluation Kits provide system designers and SI engineers an easy-to-use solution for testing 0.635 mm AcceleRate® Slim Direct Attach Cable Assemblies. The AcceleRate® Flyover® (x8) SI Evaluation Kit (REF-203425-X.XX-XX) routes eight high-speed differential pairs through Precision RF connectors, an AcceleRate® Slim Cable Assembly and AcceleRate® Slim Sockets. The AcceleRate® Flyover® (x16) SI Evaluation Kit (REF-212901-X.XX-XX-XX) routes sixteen high-speed differential pairs through Precision RF connectors, an AcceleRate® Slim Cable Assembly and AcceleRate® Slim Sockets. The AcceleRate® Flyover® SI Evaluation Kits deliver a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
32 Gbps NRZ/64 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

Series Image for ARF6-
ARF6

AcceleRate® Slim Socket for ARC6 Series, 0.635 mm Pitch

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS Contains PFA
Trademarks EYE SPEED THINAX
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.