ARF6-08-L-RA-FR AcceleRate® Right-Angle Slim Socket for ARC6 Series, 0.635 mm Pitch
Features
High-density 2-row design
Right-angle for increased flexibility
0.635 mm pitch
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
8, 16 and 24 differential pair options available
Mates with ARC6 slim cable assembly
Rugged metal latching and shielding
Standard weld tabs
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
| Packaging Type: Tape & Reel (275 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |