ARF6-08-S-D-A-K-TR - AcceleRate® Slim Socket for ARC6 Series, 0.635 mm Pitch
The ARF6 is a surface mount connector suitable for use with the ARC6 cable assemblies. Delivering 64 Gbps PAM4 (32 Gbps NRZ) performance and PCIe® 6.0/CXL® 3.2 capable, the ARF6 is shielded and fitted with a rugged metal latch.
Features
High-density 2-row design
0.635 mm pitch
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
8, 16 and 24 differential pair options available
Mates with ARC6 slim cable assembly
Rugged metal latching and shielding
Standard weld tabs
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 195 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.657 | $7.077 | $6.690 | $6.448 | $5.279 | $4.889 | $4.110 | $3.331 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ARF6-08-S-D-A-K-FR | 0 | Tape & Reel | 250 | 250 | Packaging | No |
| ARF6-08-STL-D-A-K-TR | 0 | Tape & Reel | 1 | 250 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (250 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
