B1SD-25-28-H-12.0-E1 URSA® I/O Ultra Rugged Socket Cable Assembly

Features

  • 28 or 30 AWG PVC wire with color-coded option available

  • Four points of contact for an extremely reliable connection

  • Hyper Claw™ hyperboloid-type contact for extreme high mating cycles

  • Micro 1.00 mm (.0394") pitch

  • Double row design, up to 40 positions per row

Online Pricing is not available for this part.
Part-specific Documents
Mates and Related Components

Mating Connectors

Product Image for P1M-
P1M

URSA® I/O Ultra Rugged Board Mount I/O Connector

Product Image for P1PD-
P1PD

URSA® I/O Ultra Rugged Panel Mount Terminal Cable Assembly

Product Image for P1PDT-
P1PDT

URSA® I/O Ultra Rugged Panel Mount Terminal Cable Assembly, Teflon™ Fluoropolymer Wire

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks URSA
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.