B1SD-30-28-H-06.0-1 URSA® I/O Ultra Rugged Socket Cable Assembly
Features
28 or 30 AWG PVC wire with color-coded option available
Four points of contact for an extremely reliable connection
Hyper Claw™ hyperboloid-type contact for extreme high mating cycles
Micro 1.00 mm (.0394") pitch
Double row design, up to 40 positions per row
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| B1SD-30-28-H-12.0-2 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| B1SD-30-28-H-12.0-1 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| B1SD-30-28-H-16.0-2 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| B1SD-30-28-H-36.0-1 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Layer |



