BCU-C-S-0.25-UC-P AccliMate™ Sealed USB Type-C Cable Assembly, Plug

Features

  • Double ended or blunt cut

  • Rugged threaded interface

  • USB Type-C

  • Capable of USB 3.2 Gen 2x1 (10 Gbit/s)

  • IP67 sealed system

  • Plastic shell

  • Supports 100 W power delivery (5 A @ 20 V)

Stock
Ships Tomorrow: 28 pieces
OEM Pricing
Breaks 1 100 250 500 1000
Price $39.995 $35.549 $31.998 $26.835 $22.557
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Mates and Related Components

Mating Connectors

Product Image for BPCU-
BPCU

AccliMate™ Sealed USB Type-C Cable Assembly, Receptacle

Product Image for BRU-
BRU

AccliMate™ Sealed USB Type-C Panel Mount Connector, Receptacle

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: TAIWAN. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.