BCU-C-S-00.25-SC-P - AccliMate™ Sealed USB Type-C Cable Assembly, Plug

Features

  • Double ended or blunt cut

  • Rugged threaded interface

  • USB Type-C

  • Capable of USB 3.2 Gen 2x1 (10 Gbit/s)

  • IP67 sealed system

  • Plastic shell

  • Supports 100 W power delivery (5 A @ 20 V)

Online Pricing is not available for this part.
Prints and Footprints
Mates and Related Components

Mating Connectors

Product Image for BPCU-
BPCU

AccliMate™ Sealed USB Type-C Cable Assembly, Receptacle

Product Image for BRU-
BRU

AccliMate™ Sealed USB Type-C Panel Mount Connector, Receptacle

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.