BDRA-92SPP-10-12-0200 - 20 GHz, Bulls Eye®: Double Row, High-Performance Test System
Features
23 AWG solid dielectric low loss microwave cable
50 ohm impedance
Fixed-pin design
Replacement cables (BE23S Series), block (BDR Series) and elastomer available
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BDRA-92SPP-10-12-0250 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BDRA-92SPP-10-12-0150 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BDRA-92SPP-10-12-0305 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BDRA-92SPP-10-12-0400 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BDRA-92SPP-10-12-0800 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BDRA-92SPP-10-12-1000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BDRA-92SPP-10-12-1500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BDRA-92SPP-10-12-2000 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BDRA-92SPP-10-12-3000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BDRA-92SPP-10-12-9999 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
