BE23S-SCC31-02-02-0105 Replacement Cable for 20 GHz, Bulls Eye® (BDRA, BQRA) High-Performance Test Systems
Features
23 AWG solid dielectric low loss microwave cable
50 ohm impedance
Phase-matching: 2, 4, 6, or 8 cables
2.92 mm on End 2
Insertion/extraction tool: CAT-EX-SCC-03
Fixed-pin design with elastomer
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BE23S-SCC31-02-02-0140 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE23S-SCC31-02-02-0150 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE23S-SCC31-02-02-0160 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE23S-SCC31-02-02-0170 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE23S-SCC31-02-02-0180 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BE23S-SCC31-02-02-0200 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BE23S-SCC31-02-02-0300 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE23S-SCC31-02-02-0305 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE23S-SCC31-02-02-0400 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE23S-SCC31-02-02-0406 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BE23S-SCC31-02-02-0457 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BE23S-SCC31-02-02-0500 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE23S-SCC31-02-02-0559 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
