BE25S-SCC41-02.0-02-0102 - Bulls Eye® Solid FEP Dielectric, 25 AWG Microwave Cable Assembly
Features
25 AWG solid dielectric low loss microwave cable
50 ohm compression interface system
Bayonet mechanical latch for easy on/off
Bulls Eye®, SMA, SMP, or stripped & tinned end options
High-density: 22 test points in <1.00 square inch
Performance: Up to 20 GHz / 40 Gbps
SMA-like performance at 10% the cost
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BE25S-SCC41-02.0-02-0100 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE25S-SCC41-02.0-02-0152 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE25S-SCC41-02.0-02-0203 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE25S-SCC41-02.0-02-0305 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BE25S-SCC41-02.0-02-0457 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE25S-SCC41-02.0-02-1000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |


