BE40A-M-24SJ-2-2-03-0152 50 GHz, Bulls Eye® High-Performance Test Assembly

Features

  • 56 Gbps PAM4 SerDes Characterization

  • Enhanced system design with signal and ground pogo pin

  • 2.40 mm (50 GHz) or 2.92 mm (40 GHz) connection to instrumentation

  • Performance to 50 GHz

  • Double row

  • Microstrip/CPW or stripline PCB transmission

  • 50 ohm impedance

  • 23 AWG solid dielectric low loss microwave cable with additional copper shielding

  • Replacement cables (BE40C Series) and block (BE40B Series) available

Online Pricing is not available for this part.
Evaluation and Development Kits
50 GHz Bulls Eye® SI Evaluation Kit

REF-213497-01

Company: Samtec

The high-density array designs and advanced cabling solutions within Samtec's Bulls Eye® product family enable optimized performance. Compression interface, small footprint and high cycle count make Bulls Eye® ideal for high-performance test applications. The 50 GHz Bulls Eye® SI Evaluation Kit provides system designers, RF engineers and SI engineers an easy-to-use solution for testing the 50 GHz, Bulls Eye® Double Row, High-Performance Test System. The 50 GHz Bulls Eye® SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] or [email protected] for additional information.

picture of development kit
Part-specific Documents
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.20
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Trademarks BULLS EYE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.