BE40A-S-24SP-2-2-08-0177 50 GHz, Bulls Eye® High-Performance Test Assembly
Features
56 Gbps PAM4 SerDes Characterization
Enhanced system design with signal and ground pogo pin
2.40 mm (50 GHz) or 2.92 mm (40 GHz) connection to instrumentation
Performance to 50 GHz
Double row
Microstrip/CPW or stripline PCB transmission
50 ohm impedance
23 AWG solid dielectric low loss microwave cable with additional copper shielding
Replacement cables (BE40C Series) and block (BE40B Series) available
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BE40A-S-24SP-2-2-08-0152 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE40A-S-24SP-2-2-08-0230 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE40A-S-24SP-2-2-08-0250 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE40A-S-24SP-2-2-08-0305 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE40A-S-24SP-2-2-08-0480 | 0 | Bulk | 1 | 0 | Cable Length | No |
| BE40A-S-24SP-2-2-08-0500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
