BE70A-M-18SJ-2-2-04-0793 - 70 GHz, Bulls Eye® High-Performance Test Assembly
Features
112 Gbps PAM4 SerDes Characterization
360° grounding (stripline), spring-loaded contact
.086 cable
1.85 mm connection to instrumentation
Performance to 70 GHz
Single or double row
Microstrip/CPW or stripline PCB transmission
50 ohm impedance
Replacement cables (BE70C Series) and block (BE70B Series) available
The signal path of channel two in this demonstration uses BE70A: results show 112 Gbps PAM4 data running virtually error-free, e-11 or better, Pre-FEC
224 Gbps PAM4 SerDes Characterization possible with certain SI-optimization considerations (watch the video)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BE70A-M-18SJ-2-2-04-1000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BE70A-M-18SJ-2-2-04-0500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BE70A-M-18SJ-2-2-04-0300 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BE70A-M-18SJ-2-2-04-0152 | 0 | Bubble Wrap | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
