BE90A-M-10BJ-1-2-04-0332 90 GHz, Bulls Eye® High-Performance Test Assembly

Features

  • 224 Gbps PAM4 SerDes Characterization

  • Smallest footprint, highest density Bulls Eye® assembly

  • 1.00 mm or 1.35 mm connection to instrumentation

  • Performance to 90 GHz

  • Single or double row

  • Microstrip/CPW or Stripline PCB transmission

  • 50 ohm impedance

  • Replacement cables (BE90C Series) and block (BE90B Series) available

Online Pricing is not available for this part.
Part-specific Documents
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
PFAS Contains PFAS
Trademarks BULLS EYE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.