BE90A-M-10SP-1-2-08-0153 90 GHz, Bulls Eye® High-Performance Test Assembly
Features
224 Gbps PAM4 SerDes Characterization
Smallest footprint, highest density Bulls Eye® assembly
1.00 mm or 1.35 mm connection to instrumentation
Performance to 90 GHz
Single or double row
Microstrip/CPW or Stripline PCB transmission
50 ohm impedance
Replacement cables (BE90C Series) and block (BE90B Series) available
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BE90A-M-10SP-1-2-08-0152 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BE90A-M-10SP-1-2-08-0300 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| BE90A-M-10SP-1-2-08-0305 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
