BNC5-J-C-GF-ST-BH2 50 Ohm BNC Bulkhead Jack, Die Cast, Through-hole, Right-Angle

Features

  • 50 ohm impedance

  • Performance to 4 GHz

  • Right-angle orientation

  • MOQ required for 50 Ohm, BNC board-level interconnects (BNC5-BHD, BNC5-THD)

Online Pricing is not available for this part.
Part-specific Documents
Mates and Related Components

Related Components

BNC5-CA Series Thumbnail Image
BNC5-CA

50 Ohm BNC Jack or Plug, Cable Connector

Mating Connectors

GRF1H-C Series Thumbnail Image
GRF1H-C

5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.