BSS-025-01-H-D-A - 0.635 mm Basic Blade & Beam Socket Strip, Edge Mount
Features
Available in cost saving gold plating
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.00 mm (.197")
Standard alignment pin feature
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $9.132 | $8.652 | $8.280 | $7.788 | $6.408 | $5.220 | $4.332 | $3.708 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BSS-025-01-H-D-A-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| BSS-025-01-L-D-A | 0 | Tray | 90 | 90 | Plating | No |
| BSS-025-01-F-D-A | 0 | Tray | 90 | 90 | Plating | No |
| BSS-025-01-F-D-A-FR | 0 | Tape & Reel | 475 | 475 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (96 parts per package) |
