BSS-100-01-C-D-A-TR 0.635 mm Basic Blade & Beam Socket Strip, Edge Mount
Features
Available in cost saving gold plating
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.00 mm (.197")
Standard alignment pin feature
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $16.968 | $16.063 | $15.460 | $15.083 | $11.545 | $10.366 | $8.008 | $5.649 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BSS-100-01-C-D-A | 0 | Bulk | 1 | 0 | Packaging | No |
| BSS-100-01-H-D-A-TR | 0 | Tape & Reel | 1 | 325 | Plating | No |
| BSS-100-01-L-D-A-TR | 0 | Tape & Reel | 1 | 325 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
