BSW-121-04-H-D .100" Bottom Entry Socket Strip
Features
Application: Single and double row up to 72 pins; mounts on the underside of PCB for extra low profile applications
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Standard and low insertion force contacts with standard solder tails
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BSW-121-04-G-D | 0 | Bulk | 1 | 0 | Plating | No |
| BSW-121-04-L-D | 0 | Bulk | 1 | 0 | Plating | No |
| BSW-121-04-S-D | 0 | Bulk | 1 | 0 | Plating | No |
| BSW-121-04-T-D | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
