BSW-129-04-T-S .100" Bottom Entry Socket Strip
Features
Application: Single and double row up to 72 pins; mounts on the underside of PCB for extra low profile applications
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Standard and low insertion force contacts with standard solder tails
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.961 | $3.581 | $3.328 | $3.169 | $2.393 | $2.134 | $1.615 | $1.098 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BSW-129-04-G-S | 0 | Bulk | 1 | 0 | Plating | No |
| BSW-129-04-L-S | 0 | Bulk | 1 | 0 | Plating | No |
| BSW-129-04-S-S | 0 | Bulk | 1 | 0 | Plating | No |
| BSW-129-04-H-S | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
