BTS-025-01-L-D-A 0.635 mm Basic Blade & Beam Terminal Strip
Features
Available in cost saving gold plating
Edge mount style available
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.00 mm (.197")
Standard alignment pin feature
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 96 | 192 | 288 | 576 | 1152 | 2592 | 5088 |
| Price | $3.381 | $3.180 | $2.894 | $2.745 | $2.586 | $2.268 | $2.088 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BTS-025-01-L-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| BTS-025-01-L-D-A-TR | 0 | Tape & Reel | 1 | 425 | Packaging | No |
| BTS-025-01-F-D-A | 0 | Tray | 96 | 96 | Plating | No |
| BTS-025-01-H-D-A | 0 | Tube | 1 | 28 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (96 parts per package) |

