C28S-30.00-BJT8-SING Circular RF Shielded Twisted Pair Twinax Cable Assembly

Features

  • 100 ohm differential pair signal routing

  • 28 AWG shielded twisted pair cable

  • Straight or right-angle plug, and bulkhead jack end options available

  • Variety of cable lengths

Online Pricing is not available for this part.
Part-specific Documents
Prints
Mates and Related Components

Mating Connectors

CJT-BH Series Thumbnail Image
CJT-BH

Circular RF Twinax Jack, Bulkhead Through-hole

CJT-TH Series Thumbnail Image
CJT-TH

Circular RF Twinax Jack, Through-hole

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Beryllium, Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
PFAS Contains FEP and PTFE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.