CC10L-1012-L - 6.35mm (.25 Inch) Pitch High Power Wire to Board Crimp Terminal Contact Socket / Receptacle (Female), Loose Piece, PowerStrip™/40 Amps
Features
.250" (6.35 mm) pitch
Accepts 10 to 12 AWG cable
Copper alloy crimp termination contact
Loose contacts
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 76 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 1 | 7800 | 15600 | 23400 | 46800 |
| Price | $4.419 | $4.041 | $3.652 | $3.366 | $3.171 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CC10L-1012-T | 0 | Reel | 1 | 1400 | Plating | No |
| CC10L-1012-S | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |




