CES-133-01-L-S .100" Closed Entry Low Profile Socket Strip
Features
Application: Single and double row up to 100 pins
Contact System: Dual Leaf
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.969 | $5.397 | $5.014 | $4.775 | $3.763 | $3.425 | $2.750 | $2.074 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CES-133-01-S-S | 275 | Tube | 1 | 6 | Plating | Yes |
| CES-133-01-T-S | 275 | Tube | 1 | 6 | Plating | Yes |
| CES-133-01-G-S | 275 | Tube | 1 | 6 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
