CES-137-02-L-S .100" Closed Entry Low Profile Socket Strip
Features
Application: Single and double row up to 100 pins
Contact System: Dual Leaf
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $6.693 | $6.050 | $5.622 | $5.354 | $4.219 | $3.840 | $3.083 | $2.325 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |