DW-02-10-T-S-250 - .100in/2.54mm Dual Insulator Strip Header .110in Tail, 2 Pin, 1 Row, Tin, .250in Ht, .830in OAL
The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Application: Elevated board stacking applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 395 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 |
| Price | $0.237 | $0.185 | $0.155 | $0.113 | $0.103 | $0.082 | $0.062 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| DW-02-10-T-S-300 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-550 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-720 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-512 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-560 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-475 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-600 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-610 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-495 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-595 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-590 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-540 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-530 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-490 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-571 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-275 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-662 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-370 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-669 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-02-10-T-S-622 | 395 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
