DW-13-12-L-S-330 Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch
The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Application: Elevated board stacking applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 18531 |
| Price | $2.391 | $1.950 | $1.656 | $1.472 | $1.134 | $1.022 | $0.797 | $0.572 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| DW-13-12-L-S-200 | 161 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-13-12-L-S-300 | 161 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-13-12-L-S-690 | 161 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-13-12-L-S-744 | 161 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-13-12-L-S-681 | 161 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-13-12-L-S-500 | 161 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
