DWM .050" x .100" Flex Stack, Flexible Micro Board Stacker

Features

  • Contact System: .018" (0.46 mm) square post

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Termination: Through-hole

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Configured Part Number

View Full Mated Sets Add to Cart
Mates and Related Components

Mating Connectors

RSM Series Thumbnail Image
RSM

Surface-Mount Micro Socket, 0.050" x 0.100" Pitch

SLM Series Thumbnail Image
SLM

Through-Hole Micro Socket, 0.050" x 0.100" Pitch

SMS Series Thumbnail Image
SMS

Through-Hole Micro Socket, 0.050" x 0.100" Pitch

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
DWM-01-55-L-S-300 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 16.129 1 Through-Hole Vertical Board Stacking
DWM-01-56-L-S-305 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 16.256 1 Through-Hole Vertical Board Stacking
DWM-01-56-L-S-330 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 16.891 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-265 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 11.303 1 Through-Hole Vertical Board Stacking
DWM-01-56-L-S-325 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 16.764 1 Through-Hole Vertical Board Stacking
DWM-01-01-L-S-225 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 10.287 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-270 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 11.430 1 Through-Hole Vertical Board Stacking
DWM-01-57-L-S-370 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 17.907 1 Through-Hole Vertical Board Stacking
DWM-01-58-L-S-440 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 19.685 1 Through-Hole Vertical Board Stacking
DWM-01-52-L-S-200 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 9.652 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-230 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 14.351 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-290 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 11.938 1 Through-Hole Vertical Board Stacking
DWM-01-54-L-S-290 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 15.875 1 Through-Hole Vertical Board Stacking
DWM-01-57-L-S-365 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 17.780 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-280 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 11.684 1 Through-Hole Vertical Board Stacking
DWM-01-01-L-S-220 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 10.160 1 Through-Hole Vertical Board Stacking
DWM-01-52-L-S-210 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 9.906 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-210 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 13.843 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-215 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 13.970 1 Through-Hole Vertical Board Stacking
DWM-01-54-L-S-275 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 15.494 1 Through-Hole Vertical Board Stacking