EBTC-4-08-1 - ExaMAX® I/O 2.00 mm Shielded Die Cast Panel Cage
Features
Fully shielded cage for EMI protection
Single or double port cage designed for use with ExaMAX® right-angle board connector (EBTM-RA), which supports 64 Gbps PAM4 (32 Gbps NRZ) applications and is PCIe® 6.0/CXL® 3.2 capable
Individual signal wafers with staggered differential pair design; 32 or 48 pairs
One-piece embossed ground structure on each signal wafer to reduce crosstalk
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
| Packaging Type: Tray (18 parts per package) |