ECDP-08-20.00-L1-L2-1-3 0.80 mm Edge Card Twinax Cable Assembly
Features
0.80 mm (.0315") pitch
100 ohm differential pair signal routing
Available with or without housing for cost savings
Mates with Edge Rate® edge card socket
Standard metal latching system or board locks
30 AWG Eye Speed® twinax cable
Performance to 14 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 1 | 50 | 250 | 500 |
| Price | $34.724 | $33.065 | $31.490 | $29.789 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |