ECDP-32-11.95-L1-L2-1-3 0.80 mm Edge Card Twinax Cable Assembly

Features

  • 0.80 mm (.0315") pitch

  • 100 ohm differential pair signal routing

  • Available with or without housing for cost savings

  • Mates with Edge Rate® edge card socket

  • Standard metal latching system or board locks

  • 30 AWG Eye Speed® twinax cable

  • Performance to 14 Gbps

Online Pricing is not available for this part.
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

HSEC8-DV Series Thumbnail Image
HSEC8-DV

0.80 mm Generate® High-Speed Edge Card Connector, Vertical

HSEC8-EM Series Thumbnail Image
HSEC8-EM

0.80 mm Generate® High-Speed Edge Card Connector, Edge Mount

HSEC8-RA Series Thumbnail Image
HSEC8-RA

0.80 mm Generate® High-Speed Edge Card Connector, Right-Angle
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.