ECDP-32-12.49-L1-L2-1-3 0.80 mm Edge Card Twinax Cable Assembly
Features
0.80 mm (.0315") pitch
100 ohm differential pair signal routing
Available with or without housing for cost savings
Mates with Edge Rate® edge card socket
Standard metal latching system or board locks
30 AWG Eye Speed® twinax cable
Performance to 14 Gbps