EHF-108-01-FM-D-SM-P-TR .050" Shrouded IDC Header with Ejectors
The EHF is a .050" (1.27 mm) pitch double row shrouded header, fitted with ejectors. Available in through-hole, right-angle and surface mount options, the EHF mates with FFSD ribbon cable and FFTP twisted pair ribbon cable assemblies.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
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
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.479 | $4.050 | $3.763 | $3.385 | $3.028 | $2.666 | $2.105 | $1.724 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHF-108-01-L-D-SM-P-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHF-108-01-F-D-SM-P-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHF-108-01-S-D-SM-P-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHF-108-01-LM-D-SM-P-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |