EHF-113-01-F-D-SM-K - .050" Shrouded IDC Header with Ejectors
The EHF is a .050" (1.27 mm) pitch double row shrouded header, fitted with ejectors. Available in through-hole, right-angle and surface mount options, the EHF mates with FFSD ribbon cable and FFTP twisted pair ribbon cable assemblies.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
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
| Price | $5.564 | $5.034 | $4.670 | $4.202 | $3.723 | $3.255 | $2.527 | $2.018 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHF-113-01-F-D-SM-K-FR | 0 | Tape & Reel | 150 | 150 | Packaging | No |
| EHF-113-01-F-D-SM-K-TR | 0 | Tape & Reel | 1 | 150 | Packaging | No |
| EHF-113-01-FM-D-SM-K | 0 | Tube | 1 | 18 | Plating | No |
| EHF-113-01-S-D-SM-K | 0 | Tube | 1 | 18 | Plating | No |
| EHF-113-01-L-D-SM-K | 0 | Tube | 1 | 18 | Plating | No |
| EHF-113-01-F-D-SM-P | 0 | Tube | 1 | 18 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (18 parts per package) |