EHF-113-01-H-D-SM-P-TR - 1.27mm/.050in Shrouded Ejector Header IDC, 26 Pin, 2 Row, 30µin Gold/Flash, Surface Mount, Pick & Place Pad, Tape & Reel
The EHF is a .050" (1.27 mm) pitch double row shrouded header, fitted with ejectors. Available in through-hole, right-angle and surface mount options, the EHF mates with FFSD ribbon cable and FFTP twisted pair ribbon cable assemblies.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $15.684 | $14.844 | $14.292 | $13.164 | $11.640 | $10.188 | $7.920 | $6.312 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHF-113-01-H-D-SM-P | 0 | Bulk | 1 | 0 | Packaging | No |
| EHF-113-01-H-D-SM-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| EHF-113-01-LM-D-SM-P-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHF-113-01-F-D-SM-P-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHF-113-01-L-D-SM-P-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHF-113-01-S-D-SM-P-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (150 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
