EHF-113-01-S-D-SM-LC-K - 1.27mm/.050in Shrouded Ejector Header IDC, 26 Pin, 2 Row, 30µin Gold/Tin, Surface Mount, Locking Clip, Kapton Pad
The EHF is a .050" (1.27 mm) pitch double row shrouded header, fitted with ejectors. Available in through-hole, right-angle and surface mount options, the EHF mates with FFSD ribbon cable and FFTP twisted pair ribbon cable assemblies.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $10.483 | $9.688 | $9.150 | $8.333 | $7.403 | $6.496 | $5.085 | $4.099 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHF-113-01-L-D-SM-LC-K | 0 | Tube | 1 | 18 | Plating | No |
| EHF-113-01-F-D-SM-LC-K | 0 | Tube | 1 | 18 | Plating | No |
| EHF-113-01-S-D-SM-LC-P | 0 | Tube | 1 | 18 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (18 parts per package) |
