EHF-117-01-SM-D-SM-TR - .050" Shrouded IDC Header with Ejectors
The EHF is a .050" (1.27 mm) pitch double row shrouded header, fitted with ejectors. Available in through-hole, right-angle and surface mount options, the EHF mates with FFSD ribbon cable and FFTP twisted pair ribbon cable assemblies.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
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
| Price | $12.897 | $11.919 | $11.269 | $10.861 | $8.386 | $7.561 | $5.910 | $4.260 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHF-117-01-SM-D-SM | 0 | Tube | 1 | 15 | Packaging | No |
| EHF-117-01-L-D-SM-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHF-117-01-F-D-SM-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |