EHF-120-01-F-D-SM-LC - 1.27mm/.050in Shrouded Ejector Header IDC, 40 Pin, 2 Row, Gold Flash/Tin, Surface Mount, Locking Clip
The EHF is a .050" (1.27 mm) pitch double row shrouded header, fitted with ejectors. Available in through-hole, right-angle and surface mount options, the EHF mates with FFSD ribbon cable and FFTP twisted pair ribbon cable assemblies.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
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
| Price | $6.406 | $5.928 | $5.606 | $5.096 | $4.534 | $3.973 | $3.110 | $2.506 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHF-120-01-L-D-SM-LC | 1826 | Tube | 1 | 14 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (14 parts per package) |