EHF-120-01-F-D-SM-P - 1.27mm/.050in Shrouded Ejector Header IDC, 40 Pin, 2 Row, Gold Flash/Tin, Surface Mount, Pick & Place Pad
The EHF is a .050" (1.27 mm) pitch double row shrouded header, fitted with ejectors. Available in through-hole, right-angle and surface mount options, the EHF mates with FFSD ribbon cable and FFTP twisted pair ribbon cable assemblies.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $6.354 | $5.866 | $5.543 | $5.054 | $4.482 | $3.931 | $3.068 | $2.465 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHF-120-01-F-D-SM-P-FR | 0 | Tape & Reel | 150 | 150 | Packaging | No |
| EHF-120-01-F-D-SM-P-TR | 0 | Tape & Reel | 1 | 150 | Packaging | No |
| EHF-120-01-S-D-SM-P | 0 | Tube | 1 | 14 | Plating | No |
| EHF-120-01-FM-D-SM-P | 0 | Tube | 1 | 14 | Plating | No |
| EHF-120-01-L-D-SM-P | 0 | Tube | 1 | 14 | Plating | No |
| EHF-120-01-F-D-SM-K | 0 | Tube | 1 | 14 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (14 parts per package) |
