EHF-120-01-H-D-SM-P-FR - .050" Shrouded IDC Header with Ejectors
The EHF is a .050" (1.27 mm) pitch double row shrouded header, fitted with ejectors. Available in through-hole, right-angle and surface mount options, the EHF mates with FFSD ribbon cable and FFTP twisted pair ribbon cable assemblies.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
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
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 150 | 300 | 600 | 1050 |
| Price | $13.704 | $11.988 | $9.312 | $7.404 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHF-120-01-H-D-SM-P | 0 | Bulk | 1 | 0 | Packaging | No |
| EHF-120-01-H-D-SM-P-TR | 0 | Tape & Reel | 1 | 150 | Packaging | No |
| EHF-120-01-F-D-SM-P-FR | 0 | Tape & Reel | 150 | 150 | Plating | No |
| EHF-120-01-L-D-SM-P-FR | 0 | Tape & Reel | 150 | 150 | Plating | No |
| EHF-120-01-S-D-SM-P-FR | 0 | Tape & Reel | 150 | 150 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |