EHF-120-01-LM-D-SM-K-TR - .050" Shrouded IDC Header with Ejectors
The EHF is a .050" (1.27 mm) pitch double row shrouded header, fitted with ejectors. Available in through-hole, right-angle and surface mount options, the EHF mates with FFSD ribbon cable and FFTP twisted pair ribbon cable assemblies.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
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
| Price | $7.367 | $6.805 | $6.434 | $5.851 | $5.183 | $4.547 | $3.540 | $2.830 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHF-120-01-LM-D-SM-K | 0 | Bulk | 1 | 0 | Packaging | No |
| EHF-120-01-LM-D-SM-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| EHF-120-01-F-D-SM-K-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHF-120-01-L-D-SM-K-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHF-120-01-S-D-SM-K-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| EHF-120-01-LM-D-SM-P-TR | 0 | Tape & Reel | 1 | 150 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (150 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |