EHT-108-01-S-D - 2mm Shrouded IDC Ejector Box Header, 16 Pin, 2 Row, 30µin Gold/Tin, Through Hole, TCSD Mate
Features
2.00 mm (.0787") pitch
Optional caps to lock cable to header
Polarization notch
Through-hole, right-angle and surface mount
All common pin counts from 5 to 25
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 34 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $8.691 | $8.030 | $7.594 | $6.910 | $5.824 | $4.973 | $3.595 | $2.498 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EHT-108-01-T-D | 0 | Tube | 1 | 18 | Plating | No |
| EHT-108-01-L-D | 2026 | Tube | 1 | 18 | Plating | No |
| EHT-108-01-LM-D | 0 | Tube | 1 | 18 | Plating | No |
| EHT-108-01-SM-D | 0 | Tube | 1 | 18 | Plating | No |
| EHT-108-01-H-D | 0 | Tube | 1 | 18 | Plating | No |
| EHT-108-01-F-D | 6390 | Tube | 1 | 18 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (18 parts per package) |
